(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain Clamp Premium Type (CeFiX® Compatible) NW16-63

Chain Clamp Premium Type (CeFiX® Compatible) NW16-63
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      284,985₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A number of products from the reassuring and reliable Evac brand are now available. For Evac, look no further than Misumi.

[Features]
· The highest grade chain clamp, compatible with the CeFiX® system.
· Supports extremely low to high temperatures, as well as pressurization and ultra-vacuums. Furthermore, it can also withstand all types of environment, including radiation and non-magnetic environments etc.
· All types support extremely low temperatures.
· Suitable for baking at up to 450°C.
· Suitable radiation environments.
· Works at ultra-high vacuums up to 10-9Pa units.
· Supports pressurization of up to 30MPa.
· Non-magnetic (stainless steel type).
· For food and beverage applications (stainless steel type).
· Supports ultra low temperature.
· Suitable for baking at up to 450°C.
· Works at ultra-high vacuums up to 10-9Pa units.
· Supports pressurization of up to 10MPa.
· Adapted to harsh conditions, such as very low temperatures, nuclear power, space, and hydraulics etc.

 
Part Number
30.050005.151.450
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 284,985.00

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Clamp Clamp Type Chains Applicable Flange Size (Nominal) 50
Clamp Material Stainless Steel Dimension L(mm) 152 Dimensions N(mm) 105
Number of Links 5 Temperature Range -270℃~+450℃ Tightening Torque (Aluminum Seal)(Nm) 4.5
Tightening Torque (Oxygen Free Copper Seal)(Nm) 8.5 Tightening Torque (Nickel Seal)(Nm) 14