(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· "N" is added to the end of the identification number for bearings with embedded synthetic resin cages.
· RNAF does not have an oil hole.
· RNAFW has an oil groove and one oil hole in the outer ring.
· Not filled with grease.
· Perform proper lubrication for use
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) | Shield Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,409.53 | 1 Piece(s) | 8 Day(s) or more | - | 12 | 24 | 13 | Single Row | Flat | 30000 | 8620 | 11000 | With Inner Wheel | ||
₹ 1,413.80 | 1 Piece(s) | 5 Day(s) or more | - | 12 | 28 | 12 | Single Row | Flat | 30000 | 10500 | 10900 | With Inner Wheel | ||
₹ 1,574.14 | 1 Piece(s) | 10 Day(s) or more | - | 15 | 28 | 13 | Single Row | Flat | 25000 | 9590 | 13500 | With Inner Wheel | ||
₹ 1,684.64 | 1 Piece(s) | 13 Day(s) or more | - | 17 | 30 | 13 | Single Row | Flat | 25000 | 10200 | 15200 | With Inner Wheel | ||
₹ 1,915.43 | 1 Piece(s) | 10 Day(s) or more | - | 20 | 35 | 17 | Single Row | Flat | 20000 | 17300 | 26600 | With Inner Wheel | ||
₹ 2,072.84 | 1 Piece(s) | 10 Day(s) or more | - | 25 | 40 | 17 | Single Row | Flat | 17000 | 18700 | 31100 | With Inner Wheel | ||
₹ 2,195.75 | 1 Piece(s) | 10 Day(s) or more | - | 25 | 42 | 16 | Single Row | Flat | 17000 | 20800 | 28400 | With Inner Wheel | ||
₹ 2,286.94 | 1 Piece(s) | 10 Day(s) or more | - | 30 | 45 | 17 | Single Row | Flat | 14000 | 20500 | 36900 | With Inner Wheel | ||
₹ 2,516.08 | 1 Piece(s) | 10 Day(s) or more | - | 35 | 50 | 17 | Single Row | Flat | 12000 | 22200 | 42700 | With Inner Wheel | ||
₹ 3,435.11 | 1 Piece(s) | 10 Day(s) or more | - | 40 | 62 | 20 | Single Row | Flat | 11000 | 33200 | 53300 | With Inner Wheel | ||
₹ 1,338.10 | 1 Piece(s) | 10 Day(s) or more | - | 9 | 22 | 12 | Single Row | Flat | 40000 | 9030 | 8460 | With Inner Wheel | ||
₹ 2,511.41 | 1 Piece(s) | 10 Day(s) or more | - | 15 | 28 | 26 | Double Row | Semicircular Grooved | 25000 | 16400 | 27100 | With Inner Wheel | ||
₹ 3,139.92 | 1 Piece(s) | 10 Day(s) or more | - | 25 | 40 | 26 | Double Row | Semicircular Grooved | 17000 | 24200 | 43400 | With Inner Wheel | ||
₹ 3,744.84 | 1 Piece(s) | 10 Day(s) or more | - | 25 | 42 | 32 | Double Row | Semicircular Grooved | 17000 | 35700 | 56800 | With Inner Wheel | ||
₹ 3,373.34 | 1 Piece(s) | 10 Day(s) or more | - | 30 | 45 | 26 | Double Row | Semicircular Grooved | 14000 | 26600 | 51500 | With Inner Wheel | ||
₹ 7,534.33 | 1 Piece(s) | 10 Day(s) or more | - | 45 | 72 | 40 | Double Row | Semicircular Grooved | 9000 | 64100 | 133000 | With Inner Wheel | ||
₹ 889.47 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 17 | 10 | Single Row | Flat | 50000 | 4160 | 4550 | No Inner Wheel | ||
₹ 918.58 | 1 Piece(s) | 7 Day(s) or more | - | 10 | 20 | 12 | Single Row | Flat | 50000 | 5940 | 6000 | No Inner Wheel | ||
₹ 918.58 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 22 | 12 | Single Row | Flat | 40000 | 9030 | 8460 | No Inner Wheel | ||
₹ 943.10 | 1 Piece(s) | 5 Day(s) or more | - | 14 | 22 | 13 | Single Row | Flat | 35000 | 7860 | 9410 | No Inner Wheel | ||
₹ 918.58 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 23 | 13 | Single Row | Flat | 35000 | 8250 | 10200 | No Inner Wheel | ||
₹ 949.06 | 1 Piece(s) | 7 Day(s) or more | - | 16 | 24 | 13 | Single Row | Flat | 30000 | 8620 | 11000 | No Inner Wheel | ||
₹ 953.47 | 1 Piece(s) | 6 Day(s) or more | - | 16 | 28 | 12 | Single Row | Flat | 30000 | 10500 | 10900 | No Inner Wheel | ||
₹ 968.37 | 1 Piece(s) | 7 Day(s) or more | 10 | 17 | 25 | 13 | Single Row | Flat | 30000 | 8980 | 11800 | No Inner Wheel | ||
₹ 1,020.80 | 1 Piece(s) | 7 Day(s) or more | - | 18 | 26 | 13 | Single Row | Flat | 30000 | 9330 | 12700 | No Inner Wheel | ||
₹ 1,128.54 | 1 Piece(s) | 7 Day(s) or more | - | 18 | 30 | 12 | Single Row | Flat | 30000 | 11800 | 13100 | No Inner Wheel | ||
₹ 1,085.64 | 1 Piece(s) | 6 Day(s) or more | - | 20 | 28 | 13 | Single Row | Flat | 25000 | 9590 | 13500 | No Inner Wheel | ||
₹ 1,189.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 22 | 30 | 13 | Single Row | Flat | 25000 | 10200 | 15200 | No Inner Wheel | ||
₹ 1,401.65 | 1 Piece(s) | 5 Day(s) or more | - | 25 | 35 | 17 | Single Row | Flat | 20000 | 17300 | 26600 | No Inner Wheel | ||
₹ 1,429.55 | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 37 | 16 | Single Row | Flat | 20000 | 19400 | 24500 | No Inner Wheel | ||
₹ 1,499.91 | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 40 | 17 | Single Row | Flat | 17000 | 18700 | 31100 | No Inner Wheel | ||
₹ 1,621.45 | 1 Piece(s) | 6 Day(s) or more | - | 30 | 42 | 16 | Single Row | Flat | 17000 | 20800 | 28400 | No Inner Wheel | ||
₹ 1,621.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 35 | 45 | 17 | Single Row | Flat | 14000 | 20500 | 36900 | No Inner Wheel | ||
₹ 1,722.29 | 1 Piece(s) | 7 Day(s) or more | - | 35 | 47 | 16 | Single Row | Flat | 14000 | 23100 | 33900 | No Inner Wheel | ||
₹ 1,756.78 | 1 Piece(s) | 6 Day(s) or more | - | 40 | 50 | 17 | Single Row | Flat | 12000 | 22200 | 42700 | No Inner Wheel | ||
₹ 2,148.71 | 1 Piece(s) | 7 Day(s) or more | 10 | 45 | 55 | 17 | Single Row | Flat | 11000 | 23300 | 47100 | No Inner Wheel | ||
₹ 2,566.69 | 1 Piece(s) | 11 Day(s) or more | - | 45 | 62 | 20 | Single Row | Flat | 11000 | 33200 | 53300 | No Inner Wheel | ||
₹ 2,526.01 | 1 Piece(s) | 11 Day(s) or more | - | 50 | 62 | 20 | Single Row | Flat | 10000 | 27100 | 59300 | No Inner Wheel | ||
₹ 798.42 | 1 Piece(s) | 11 Day(s) or more | - | 5 | 10 | 8 | Single Row | Flat | 85000 | 2420 | 1950 | No Inner Wheel | ||
₹ 2,733.35 | 1 Piece(s) | 7 Day(s) or more | - | 55 | 68 | 20 | Single Row | Flat | 9000 | 28600 | 66000 | No Inner Wheel | ||
₹ 2,943.71 | 1 Piece(s) | 11 Day(s) or more | - | 55 | 72 | 20 | Single Row | Flat | 9000 | 37400 | 66400 | No Inner Wheel | ||
₹ 824.63 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 13 | 8 | Single Row | Flat | 75000 | 2700 | 2320 | No Inner Wheel | ||
₹ 4,573.58 | 1 Piece(s) | 11 Day(s) or more | - | 65 | 85 | 30 | Single Row | Flat | 7500 | 59300 | 127000 | No Inner Wheel | ||
₹ 824.63 | 1 Piece(s) | 7 Day(s) or more | - | 7 | 14 | 8 | Single Row | Flat | 65000 | 2960 | 2690 | No Inner Wheel | ||
₹ 824.63 | 1 Piece(s) | 11 Day(s) or more | - | 8 | 15 | 10 | Single Row | Flat | 60000 | 3630 | 3600 | No Inner Wheel | ||
₹ 7,864.63 | 1 Piece(s) | 7 Day(s) or more | - | 90 | 110 | 30 | Single Row | Flat | 5500 | 69600 | 174000 | No Inner Wheel | ||
₹ 1,371.21 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 22 | 20 | Single Row | Semicircular Grooved | 35000 | 10800 | 14200 | No Inner Wheel | ||
₹ 1,375.48 | 1 Piece(s) | 8 Day(s) or more | - | 15 | 23 | 20 | Double Row | Semicircular Grooved | 35000 | 11400 | 15400 | No Inner Wheel | ||
₹ 1,375.48 | 1 Piece(s) | 8 Day(s) or more | - | 16 | 24 | 20 | Double Row | Semicircular Grooved | 30000 | 11900 | 16700 | No Inner Wheel | ||
₹ 1,421.01 | 1 Piece(s) | 8 Day(s) or more | - | 17 | 25 | 20 | Double Row | Semicircular Grooved | 30000 | 12400 | 17900 | No Inner Wheel | ||
₹ 1,582.42 | 1 Piece(s) | 8 Day(s) or more | - | 18 | 26 | 20 | Double Row | Semicircular Grooved | 30000 | 12900 | 19100 | No Inner Wheel | ||
₹ 1,846.05 | 1 Piece(s) | 8 Day(s) or more | - | 20 | 28 | 26 | Double Row | Semicircular Grooved | 25000 | 16400 | 27100 | No Inner Wheel | ||
₹ 2,060.29 | 1 Piece(s) | 8 Day(s) or more | - | 20 | 32 | 24 | Double Row | Semicircular Grooved | 25000 | 21200 | 28600 | No Inner Wheel | ||
₹ 2,064.16 | 1 Piece(s) | 8 Day(s) or more | - | 22 | 30 | 26 | Double Row | Semicircular Grooved | 25000 | 17500 | 30300 | No Inner Wheel | ||
₹ 2,608.51 | 1 Piece(s) | 8 Day(s) or more | - | 22 | 35 | 32 | Double Row | Semicircular Grooved | 25000 | 30200 | 41800 | No Inner Wheel | ||
₹ 2,622.31 | 1 Piece(s) | 8 Day(s) or more | - | 28 | 40 | 32 | Double Row | Semicircular Grooved | 18000 | 34400 | 53000 | No Inner Wheel | ||
₹ 2,333.71 | 1 Piece(s) | 10 Day(s) or more | - | 30 | 40 | 26 | Double Row | Semicircular Grooved | 17000 | 24200 | 43400 | No Inner Wheel | ||
₹ 2,841.93 | 1 Piece(s) | 10 Day(s) or more | - | 30 | 42 | 32 | Double Row | Semicircular Grooved | 17000 | 35700 | 56800 | No Inner Wheel | ||
₹ 2,481.46 | 1 Piece(s) | 10 Day(s) or more | 10 | 35 | 45 | 26 | Double Row | Semicircular Grooved | 14000 | 26600 | 51500 | No Inner Wheel | ||
₹ 3,228.48 | 1 Piece(s) | 8 Day(s) or more | - | 40 | 50 | 34 | Double Row | Semicircular Grooved | 12000 | 38000 | 85400 | No Inner Wheel |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Size Standards | Metric System | Specifications | Standard / Abrasion Resistance / For high Speed |
Rolling Element Material | Steel | Format of Shaft Bearing | With Gage | the Number of Oil Holes of Inner Wheel(piece) | 0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy