(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pillow Ball (Part Number)

Pillow Ball
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,020₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

 
Part Number
PHS10L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

₹ 1,640.57

1 Piece(s) 6 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy133008[Lubrication] Oil Supply Type Insert Shape1809810

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part PHS10L in the Pillow Ball series.

Product variants

Part Number
PB16
PB20
PB25
PHS12
PHS12EC
PHS12ECL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

₹ 2,420.05

1 Piece(s) 5 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000

₹ 3,616.48

1 Piece(s) 10 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800

₹ 5,230.24

1 Piece(s) 10 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-25--[Special Copper Alloy] Special Copper Alloy11100015[Lubrication] Oil Supply Type Insert Shape18046200

₹ 1,913.61

1 Piece(s) 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy169008[Lubrication] Oil Supply Type Insert Shape18013100

₹ 1,833.60

1 Piece(s) 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadRight Screw[PTFE] Special PTFE137008[Oil Free] Oil-Free Type15026200

₹ 1,792.73

1 Piece(s) 10 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy137008[Oil Free] Oil-Free Type15026200
X
whatsapp-qr whatsapp-icon