(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
PHS5 |
PHS5A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,384.03 | 1 Piece(s) | 5 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M5] M5X0.8 | 5 | Female Thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 5730 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 3270 | ||
₹ 1,330.00 | 1 Piece(s) | 14 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M5] M5X0.8 | 5 | Female Thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 5730 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 3270 |
Loading...
Ball Material | Steel |