(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
PHSA18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,756.70 | 1 Piece(s) | 8 Day(s) or more | - | Rod End Bearing | Standard | - | [High Strength Zinc Alloy] Special Zinc Die Cast Alloy | [M18] M18X1.5 | 18 | Female Thread | Right Screw | - | 28800 | 9 | [Lubrication] Oil Supply Die Cast Shape | 80 | - |
Loading...
Ball Material | Steel |
---|
Please check the type/dimensions/specifications of the part PHSA18 in the Pillow Ball series.
Part Number |
---|
PB16 |
PB20 |
PB25 |
PHSA18L |
PHSA20 |
PHSA20L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,420.05 | 1 Piece(s) | 5 Day(s) or more | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 16 | - | - | [Special Copper Alloy] Special Copper Alloy | 50400 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 | ||
₹ 3,616.48 | 1 Piece(s) | 10 Day(s) or more | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 20 | - | - | [Special Copper Alloy] Special Copper Alloy | 74000 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 30800 | ||
₹ 5,230.24 | 1 Piece(s) | 10 Day(s) or more | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 25 | - | - | [Special Copper Alloy] Special Copper Alloy | 111000 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 46200 | ||
₹ 2,756.70 | 1 Piece(s) | 8 Day(s) or more | 10 | Rod End Bearing | Standard | - | [High Strength Zinc Alloy] Special Zinc Die Cast Alloy | [M18] M18X1.5 | 18 | Female Thread | Left Screw | - | 28800 | 9 | [Lubrication] Oil Supply Die Cast Shape | 80 | - | ||
₹ 3,367.95 | 1 Piece(s) | 8 Day(s) or more | 10 | Rod End Bearing | Standard | - | [High Strength Zinc Alloy] Special Zinc Die Cast Alloy | [M20] M20X1.5 | 20 | Female Thread | Right Screw | - | 33400 | 9 | [Lubrication] Oil Supply Die Cast Shape | 80 | - | ||
₹ 3,367.95 | 1 Piece(s) | 9 Day(s) or more | - | Rod End Bearing | Standard | - | [High Strength Zinc Alloy] Special Zinc Die Cast Alloy | [M20] M20X1.5 | 20 | Female Thread | Left Screw | - | 33400 | 9 | [Lubrication] Oil Supply Die Cast Shape | 80 | - |