(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pillow Ball (Part Number)

Pillow Ball
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,020₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

 
Part Number
POS22EC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

₹ 4,372.30

1 Piece(s) 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M22] M22X1.522Male threadRight Screw[PTFE] Special PTFE3640010[Oil Free] Oil-Free Type15074700

Loading...

  1. 1

Basic Information

Ball Material Steel