(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pillow Ball (Part Number)

Pillow Ball
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,020₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

 
Part Number
POS20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

₹ 3,858.67

1 Piece(s) 8 Day(s) or more 10Rod End BearingStandard-[Steel] Steel[M20] M20X1.520Male threadRight Screw[Special Copper Alloy] Special Copper Alloy355009[Lubrication] Oil Supply Type Insert Shape18030800

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part POS20 in the Pillow Ball series.

Product variants

Part Number
PB16
PB20
PB25
POS20L
POS22
POS22EC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

₹ 2,420.05

1 Piece(s) 5 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000

₹ 3,616.48

1 Piece(s) 10 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800

₹ 5,230.24

1 Piece(s) 10 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-25--[Special Copper Alloy] Special Copper Alloy11100015[Lubrication] Oil Supply Type Insert Shape18046200

₹ 3,950.67

1 Piece(s) 8 Day(s) or more 10Rod End BearingStandard-[Steel] Steel[M20] M20X1.520Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy355009[Lubrication] Oil Supply Type Insert Shape18030800

₹ 4,694.25

1 Piece(s) 8 Day(s) or more 10Rod End BearingStandard-[Steel] Steel[M22] M22X1.522Male threadRight Screw[Special Copper Alloy] Special Copper Alloy4170010[Lubrication] Oil Supply Type Insert Shape18037400

₹ 4,372.30

1 Piece(s) 5 Day(s) or more -Rod End BearingStandard-[Steel] Steel[M22] M22X1.522Male threadRight Screw[PTFE] Special PTFE3640010[Oil Free] Oil-Free Type15074700