(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
POS16L |
POS16LA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,687.76 | 1 Piece(s) | 6 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M16] M16X2 | 16 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 25400 | 9 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 | ||
₹ 2,634.58 | 1 Piece(s) | 9 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M16] M16X2 | 16 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 25400 | 9 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 |
Loading...
Ball Material | Steel |