(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
PHS8EC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,503.08 | 1 Piece(s) | 5 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M8] M8X1.25 | 8 | Female Thread | Right Screw | [PTFE] Special PTFE | 7760 | 8 | [Oil Free] Oil-Free Type | 150 | 14000 |
Loading...
Ball Material | Steel |
---|
Please check the type/dimensions/specifications of the part PHS8EC in the Pillow Ball series.
Part Number |
---|
PB16 |
PB20 |
PB25 |
PHS8ECL |
PHS8L |
PHS8LA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,420.05 | 1 Piece(s) | 5 Day(s) or more | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 16 | - | - | [Special Copper Alloy] Special Copper Alloy | 50400 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 | ||
₹ 3,616.48 | 1 Piece(s) | 10 Day(s) or more | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 20 | - | - | [Special Copper Alloy] Special Copper Alloy | 74000 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 30800 | ||
₹ 5,230.24 | 1 Piece(s) | 10 Day(s) or more | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 25 | - | - | [Special Copper Alloy] Special Copper Alloy | 111000 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 46200 | ||
₹ 1,503.08 | 1 Piece(s) | 5 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M8] M8X1.25 | 8 | Female Thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 7760 | 8 | [Oil Free] Oil-Free Type | 150 | 14000 | ||
₹ 1,535.32 | 1 Piece(s) | 6 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M8] M8X1.25 | 8 | Female Thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 10200 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 7010 | ||
₹ 1,503.36 | 1 Piece(s) | 9 Day(s) or more | 10 | Rod End Bearing | Standard | - | [Steel] Steel | [M8] M8X1.25 | 8 | Female Thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 10200 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 7010 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy