(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

RS18 standard rope sieve D/d = 18

RS18 standard rope sieve D/d = 18
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,642₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

No. of grooves: Single
· Groove shape: U grooves
· Material: FCD600-3
· Surface treatment: None

 
Part Number
RS18-6-112-1
RS18-6.3-118-1
RS18-8-150-1
RS18-9-170-1
RS18-10-180-1
RS18-11.2-212-1
RS18-12.5-236-1
RS18-14-265-1
RS18-16-300-1
RS18-18-335-1
RS18-20-375-1
RS18-22.4-425-1
RS18-25-450-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable rope diameter d
(Ø)
Pitch circular diameter P.D.
(Ø)
Shaft hole diameter dB
(Ø)
Rim width W
(mm)

₹ 7,641.60

1 Piece(s) 8 Day(s) or more 1061123019

₹ 7,989.84

1 Piece(s) 8 Day(s) or more 106.31183020

₹ 11,615.58

1 Piece(s) 8 Day(s) or more 1081503025

₹ 13,104.98

1 Piece(s) 8 Day(s) or more 1091703528

₹ 14,793.96

1 Piece(s) 8 Day(s) or more 10101804031.5

₹ 16,582.05

1 Piece(s) 8 Day(s) or more 1011.22125035.5

₹ 19,164.40

1 Piece(s) 8 Day(s) or more 1012.52365535.5

₹ 28,501.31

1 Piece(s) 8 Day(s) or more 10142656040

₹ 32,871.76

1 Piece(s) 8 Day(s) or more 10163007045

₹ 44,294.11

1 Piece(s) 8 Day(s) or more 10183356550

₹ 59,492.22

1 Piece(s) 8 Day(s) or more 10203757056

₹ 72,405.31

1 Piece(s) 8 Day(s) or more 1022.44258063

₹ 89,191.93

1 Piece(s) 8 Day(s) or more 10254508571

Loading...

  1. 1

Basic Information

Product Type Pulley (No Bearing) Pulley Type Without hub Pulley/Idler Pulley (No Bearing)
Material FCD600-3 Number of Grooves Single Surface Treatment No
Groove Shape U Groove