(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Oldham type flexible coupling.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· Eccentric reaction force generated by misalignment is small, reducing the burden on the shaft.
· Easy to assemble with a simple structure
Part Number |
---|
MOR-68-18-22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,515.15 | 1 Piece(s) | 5 Day(s) or more | - | 18 | 22 | 68 | 77 | 100~Less than 500 | 4001~10000 | 160 | 4.5 | 3.1~5.0 | 9000 | 3.7×10-4 | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Features | High Torque |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | A2017 | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOR-68-18-22 in the MOR Flexible Coupling - Oldham Type series.
Part Number |
---|
MOR-10-3-3 |
MOR-10-3-4 |
MOR-10-4-4 |
MOR-68-18-22-KT |
MOR-68-18-23-BT |
MOR-68-18-24-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,252.15 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 3 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,252.15 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 4 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,252.15 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 8,865.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 22 | 68 | 77 | 100~Less than 500 | 4001~10000 | 160 | 4.5 | 3.1~5.0 | 9000 | 3.7×10-4 | Set Screw Type | Standard Shaft Bore | D2 Hole | ||
₹ 8,865.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 23 | 68 | 77 | 100~Less than 500 | 4001~10000 | 160 | 4.5 | 3.1~5.0 | 9000 | 3.7×10-4 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 8,865.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 24 | 68 | 77 | 100~Less than 500 | 4001~10000 | 160 | 4.5 | 3.1~5.0 | 9000 | 3.7×10-4 | Set Screw Type | Additional Work Shaft Hole | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy