(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Oldham type flexible coupling.
· FCD400 used in spacer.
· Ideal for low speed / high torque specifications.
· Grease applied between hub and spacer to prevent burn-in.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· The protrusion (resin pin) provided on the spacer allows the angle of deviation without difficulty.
· Long-term maintenance-free.
· Grease accumulated in the grease hole gradually leaks during operation, to maintain long-term lubrication performance.
Part Number |
---|
MOM-38C-16-KT-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,323.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 20 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Standard Shaft Bore | D1 Hole |
Loading...
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High Torque |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Maximum Range of Rotation Number(r/min) | 1001~2000 | Body Material | S45C |
Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body | Max. Rotational Speed(r/min) | 2000 |
Please check the type/dimensions/specifications of the part MOM-38C-16-KT-20 in the MOM Flexible Coupling - Oldham Type series.
Part Number |
---|
MOM-12-3-6 |
MOM-12-4-4 |
MOM-12-4-5 |
MOM-38C-17-BT-17-BT |
MOM-38C-17-BT-18 |
MOM-38C-17-BT-18-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,906.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,906.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,906.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 11,275.36 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 17 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Additional Work Shaft Hole | NA | ||
₹ 8,323.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 18 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Additional Work Shaft Hole | NA | ||
₹ 11,275.36 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 18 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Additional Work Shaft Hole | D2 Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy