(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Oldham type flexible coupling.
· FCD400 used in spacer.
· Ideal for low speed / high torque specifications.
· Grease applied between hub and spacer to prevent burn-in.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· The protrusion (resin pin) provided on the spacer allows the angle of deviation without difficulty.
· Long-term maintenance-free.
· Grease accumulated in the grease hole gradually leaks during operation, to maintain long-term lubrication performance.
Part Number |
---|
MOM-38C-14-KT-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,323.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 15 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Standard Shaft Bore | D1 Hole |
Loading...
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High Torque |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Maximum Range of Rotation Number(r/min) | 1001~2000 | Body Material | S45C |
Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body | Max. Rotational Speed(r/min) | 2000 |
Please check the type/dimensions/specifications of the part MOM-38C-14-KT-15 in the MOM Flexible Coupling - Oldham Type series.
Part Number |
---|
MOM-12-3-6 |
MOM-12-4-4 |
MOM-12-4-5 |
MOM-38C-14-KT-16 |
MOM-38C-14-KT-17-BT |
MOM-38C-14-KT-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,906.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,906.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,906.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 8,323.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 16 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Standard Shaft Bore | D1 Hole | ||
₹ 11,275.36 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 17 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Additional Work Shaft Hole | D1 Hole | ||
₹ 8,323.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 18 | 38 | 40.5 | 100~Less than 500 | 110 | 0.8 | 0.41~1.0 | 5.5×10-5 | Clamping Type | Standard Shaft Bore | D1 Hole |