(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MOM Flexible Coupling - Oldham Type (Part Number)

MOM Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,907₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oldham type flexible coupling.
· FCD400 used in spacer.
· Ideal for low speed / high torque specifications.
· Grease applied between hub and spacer to prevent burn-in.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· The protrusion (resin pin) provided on the spacer allows the angle of deviation without difficulty.
· Long-term maintenance-free.
· Grease accumulated in the grease hole gradually leaks during operation, to maintain long-term lubrication performance.

Part Number
MOM-38C-10-16-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 8,323.35

1 Piece(s) 8 Day(s) or more 1010163840.5100~Less than 5001100.80.41~1.05.5×10-5Clamping TypeStandard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High Torque
Allowable Misalignment Angular Misalignment / Eccentricity Maximum Range of Rotation Number(r/min) 1001~2000 Body Material S45C
Allowable Angular Misalignment(deg) 2 Product Category Coupling body Max. Rotational Speed(r/min) 2000

Please check the type/dimensions/specifications of the part MOM-38C-10-16-KT in the MOM Flexible Coupling - Oldham Type series.

Product variants

Part Number
MOM-12-3-6
MOM-12-4-4
MOM-12-4-5
MOM-38C-10-17-BT
MOM-38C-10-17-BT-KT
MOM-38C-10-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 1,906.69

1 Piece(s) 8 Day(s) or more 103612155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

₹ 1,906.69

1 Piece(s) 8 Day(s) or more 104412155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

₹ 1,906.69

1 Piece(s) 8 Day(s) or more 104512155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

₹ 8,323.35

1 Piece(s) 8 Day(s) or more 1010173840.5100~Less than 5001100.80.41~1.05.5×10-5Clamping TypeAdditional Work Shaft HoleNA

₹ 11,275.36

1 Piece(s) 8 Day(s) or more 1010173840.5100~Less than 5001100.80.41~1.05.5×10-5Clamping TypeAdditional Work Shaft HoleD2 Hole

₹ 5,486.71

1 Piece(s) 8 Day(s) or more 1010183840.5100~Less than 5001100.80.41~1.05.5×10-5Clamping TypeStandard Shaft BoreNA
X
whatsapp-qr whatsapp-icon