(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type
Part Number |
---|
XHW-27C-L-9-BT-9.525 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,933.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 9.525 | 27 | 42 | 3.01~5.00 | 10001~78000 | 3.3 | 2 | 0.15 | 0.02~0.2 | 23000 | ±0.4 | 4.4×10-6 | Additional Work Shaft Hole | NA |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Body Material | A2017 | Product Category | Coupling body | Disc Material | SUS304 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XHW-27C-L-9-BT-9.525 in the XHW/XHW-L Flexible Coupling - Disk Type series.
Part Number |
---|
XHW-15C-3-6 |
XHW-15C-4-4 |
XHW-15C-4-5 |
XHW-27C-L-9-BT-KT-10 |
XHW-27C-L-9-BT-KT-10-KT |
XHW-27C-L-9-BT-KT-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,652.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6 | 15 | 21.6 | 0.05~1.00 | 10001~78000 | 0.6 | 1.4 | 0.1 | 0.02~0.2 | 42000 | ±0.2 | 3.0×10-7 | Standard Shaft Bore | NA | ||
₹ 4,652.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 15 | 21.6 | 0.05~1.00 | 10001~78000 | 0.6 | 1.4 | 0.1 | 0.02~0.2 | 42000 | ±0.2 | 3.0×10-7 | Standard Shaft Bore | NA | ||
₹ 4,652.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 15 | 21.6 | 0.05~1.00 | 10001~78000 | 0.6 | 1.4 | 0.1 | 0.02~0.2 | 42000 | ±0.2 | 3.0×10-7 | Standard Shaft Bore | NA | ||
₹ 8,859.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 10 | 27 | 42 | 3.01~5.00 | 10001~78000 | 3.3 | 2 | 0.15 | 0.02~0.2 | 23000 | ±0.4 | 4.4×10-6 | Additional Work Shaft Hole | D1 Hole | ||
₹ 11,231.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 10 | 27 | 42 | 3.01~5.00 | 10001~78000 | 3.3 | 2 | 0.15 | 0.02~0.2 | 23000 | ±0.4 | 4.4×10-6 | Additional Work Shaft Hole | Both Sides | ||
₹ 8,859.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 11 | 27 | 42 | 3.01~5.00 | 10001~78000 | 3.3 | 2 | 0.15 | 0.02~0.2 | 23000 | ±0.4 | 4.4×10-6 | Additional Work Shaft Hole | D1 Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy