(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XHW/XHW-L Flexible Coupling - Disk Type (Part Number)

XHW/XHW-L Flexible Coupling - Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,820₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type

Part Number
XHW-27C-5-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 4,035.95

1 Piece(s) 8 Day(s) or more 1056.352732.23.01~5.0010001~780003.320.150.02~0.223000±0.44.4×10-6Standard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Body Material A2017 Product Category Coupling body Disc Material SUS304
Construction Clamping Type

Please check the type/dimensions/specifications of the part XHW-27C-5-6.35 in the XHW/XHW-L Flexible Coupling - Disk Type series.

Product variants

Part Number
XHW-15C-3-6
XHW-15C-4-4
XHW-15C-4-5
XHW-27C-5-7-BT
XHW-27C-5-8
XHW-27C-5-9-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 4,652.07

1 Piece(s) 8 Day(s) or more 10361521.60.05~1.0010001~780000.61.40.10.02~0.242000±0.23.0×10-7Standard Shaft BoreNA

₹ 4,652.07

1 Piece(s) 8 Day(s) or more 10441521.60.05~1.0010001~780000.61.40.10.02~0.242000±0.23.0×10-7Standard Shaft BoreNA

₹ 4,652.07

1 Piece(s) 8 Day(s) or more 10451521.60.05~1.0010001~780000.61.40.10.02~0.242000±0.23.0×10-7Standard Shaft BoreNA

₹ 5,933.87

1 Piece(s) 8 Day(s) or more 10572732.23.01~5.0010001~780003.320.150.02~0.223000±0.44.4×10-6Additional Work Shaft HoleNA

₹ 4,035.95

1 Piece(s) 8 Day(s) or more 10582732.23.01~5.0010001~780003.320.150.02~0.223000±0.44.4×10-6Standard Shaft BoreNA

₹ 5,933.87

1 Piece(s) 8 Day(s) or more 10592732.23.01~5.0010001~780003.320.150.02~0.223000±0.44.4×10-6Additional Work Shaft HoleNA