(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type
Part Number |
---|
XHS-34C-16-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,829.67 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 16 | 34 | 26.5 | 5.01~10.00 | 10001~78000 | 6.3 | 1 | 0.02 | 0.02~0.2 | 18000 | ±0.25 | 9.2 x 10-6 | Standard Shaft Bore | NA |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Body Material | A2017 | Product Category | Coupling body | Disc Material | SUS304 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XHS-34C-16-16 in the XHS Flexible Coupling Single Disc Type series.
Part Number |
---|
XHS-15C-3-6 |
XHS-15C-4-4 |
XHS-15C-4-5 |
XHS-34C-16-KT-16 |
XHS-34C-16-KT-16-KT |
XHS-34C-5-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,954.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6 | 15 | 15.8 | 0.05~1.00 | 10001~78000 | 0.6 | 0.7 | 0.01 | Less than 0.02 | 42000 | ±0.1 | 2.2×10-7 | Standard Shaft Bore | NA | ||
₹ 3,954.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 15 | 15.8 | 0.05~1.00 | 10001~78000 | 0.6 | 0.7 | 0.01 | Less than 0.02 | 42000 | ±0.1 | 2.2×10-7 | Standard Shaft Bore | NA | ||
₹ 3,954.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 15 | 15.8 | 0.05~1.00 | 10001~78000 | 0.6 | 0.7 | 0.01 | Less than 0.02 | 42000 | ±0.1 | 2.2×10-7 | Standard Shaft Bore | NA | ||
₹ 6,511.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 16 | 34 | 26.5 | 5.01~10.00 | 10001~78000 | 6.3 | 1 | 0.02 | 0.02~0.2 | 18000 | ±0.25 | 9.2 x 10-6 | Standard Shaft Bore | D1 Hole | ||
₹ 6,576.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 16 | 34 | 26.5 | 5.01~10.00 | 10001~78000 | 6.3 | 1 | 0.02 | 0.02~0.2 | 18000 | ±0.25 | 9.2 x 10-6 | Standard Shaft Bore | Both Sides | ||
₹ 3,829.67 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 10 | 34 | 26.5 | 5.01~10.00 | 10001~78000 | 6.3 | 1 | 0.02 | 0.02~0.2 | 18000 | ±0.25 | 9.2 x 10-6 | Standard Shaft Bore | NA |