(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type (Part Number)

XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,921₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.

Part Number
XGS2-34C-12-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 5,434.27

1 Piece(s) 8 Day(s) or more 10121234355.01~10.00[Aluminum] A20175.51.50.218000±0.31.1×10-5Clamping TypeStandard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption
Maximum Range of Rotation Number(r/min) 10001~78000 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material FKM Operating Temperature Range(°C) -10::120

Please check the type/dimensions/specifications of the part XGS2-34C-12-12 in the XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type series.

Product variants

Part Number
XGL2-15C-4-BT-4
XGL2-15C-4-BT-5
XGL2-15C-4-BT-6
XGS2-34C-12-13-BT
XGS2-34C-12-14
XGS2-34C-12-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 9,317.18

1 Piece(s) 8 Day(s) or more 104415301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA

₹ 9,317.18

1 Piece(s) 8 Day(s) or more 104515301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA

₹ 9,317.18

1 Piece(s) 8 Day(s) or more 104615301.01~3.00[Aluminum] A20171.11.50.1542000±0.23.6×10-7Clamping TypeAdditional Work Shaft HoleNA

₹ 9,595.76

1 Piece(s) 8 Day(s) or more 10121334355.01~10.00[Aluminum] A20175.51.50.218000±0.31.1×10-5Clamping TypeAdditional Work Shaft HoleNA

₹ 5,483.84

1 Piece(s) 5 Day(s) or more 10121434355.01~10.00[Aluminum] A20175.51.50.218000±0.31.1×10-5Clamping TypeStandard Shaft BoreNA

₹ 5,434.27

1 Piece(s) 8 Day(s) or more 10121534355.01~10.00[Aluminum] A20175.51.50.218000±0.31.1×10-5Clamping TypeStandard Shaft BoreNA