(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MJB Flexible Coupling - Jaw Type (Bushing) (Part Number)

MJB Flexible Coupling - Jaw Type (Bushing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,494₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· Various jaw type maximum speed range (r/min): 10,001 to 78,000
· Main body material: S45C
· Class coupling body
· Eccentricity range tolerance (mm): 0.02 to 0.2
· Deviation angle tolerance (deg): 1
· Buffer part material: polyurethane
· Structure: Bushing type

Part Number
MJB-55-RD-19-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)

₹ 13,451.89

1 Piece(s) 8 Day(s) or more 1019245578100~Less than 50010001~780001200.117000+1.4 03.7X10-4Tight fitA98

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High Torque / Vibration Absorption
Body Material S45C Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Material Polyurethane Operating Temperature Range(°C) -20::60
Construction Bushings Type

Please check the type/dimensions/specifications of the part MJB-55-RD-19-24 in the MJB Flexible Coupling - Jaw Type (Bushing) series.

Product variants

Part Number
MJB-40-BL-10-14
MJB-40-BL-10-15
MJB-40-BL-10-16
MJB-55-RD-19-25
MJB-55-RD-19-28
MJB-55-RD-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)

₹ 9,493.98

1 Piece(s) 8 Day(s) or more 10101440665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

₹ 9,493.98

1 Piece(s) 8 Day(s) or more 10101540665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

₹ 9,493.98

1 Piece(s) 8 Day(s) or more 10101640665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

₹ 13,451.89

1 Piece(s) 8 Day(s) or more 1019255578100~Less than 50010001~780001200.117000+1.4 03.7X10-4Tight fitA98

₹ 13,451.89

1 Piece(s) 8 Day(s) or more 1019285578100~Less than 50010001~780001200.117000+1.4 03.7X10-4Tight fitA98

₹ 13,451.89

1 Piece(s) 8 Day(s) or more 1020205578100~Less than 50010001~780001200.117000+1.4 03.7X10-4Tight fitA98