(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· Various jaw type maximum speed range (r/min): 10,001 to 78,000
· Main body material: S45C
· Class coupling body
· Eccentricity range tolerance (mm): 0.02 to 0.2
· Deviation angle tolerance (deg): 1
· Buffer part material: polyurethane
· Structure: Bushing type
Part Number |
---|
MJB-95-WH-25-48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Types of sleeves | Hardness hardness (JIS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,473.38 | 1 Piece(s) | 8 Day(s) or more | 10 | 25 | 48 | 95 | 126 | 500~Less than 1000 | 4001~10000 | 530 | 0.15 | 10000 | +2.0 0 | 5.4X10-3 | Tight fit | A92 |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Features | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Body Material | S45C | Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Buffer Material | Polyurethane | Operating Temperature Range(°C) | -20::60 |
Construction | Bushings Type |
Please check the type/dimensions/specifications of the part MJB-95-WH-25-48 in the MJB Flexible Coupling - Jaw Type (Bushing) series.
Part Number |
---|
MJB-40-BL-10-14 |
MJB-40-BL-10-15 |
MJB-40-BL-10-16 |
MJB-95-WH-25-50 |
MJB-95-WH-28-28 |
MJB-95-WH-28-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Types of sleeves | Hardness hardness (JIS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,493.98 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 14 | 40 | 66 | 5.01~10.00 | 10001~78000 | 9.8 | 0.15 | 23000 | +1.2 0 | 8.6X10-5 | Tight fit | A80 | ||
₹ 9,493.98 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 15 | 40 | 66 | 5.01~10.00 | 10001~78000 | 9.8 | 0.15 | 23000 | +1.2 0 | 8.6X10-5 | Tight fit | A80 | ||
₹ 9,493.98 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 16 | 40 | 66 | 5.01~10.00 | 10001~78000 | 9.8 | 0.15 | 23000 | +1.2 0 | 8.6X10-5 | Tight fit | A80 | ||
₹ 36,473.38 | 1 Piece(s) | 8 Day(s) or more | 10 | 25 | 50 | 95 | 126 | 500~Less than 1000 | 4001~10000 | 530 | 0.15 | 10000 | +2.0 0 | 5.4X10-3 | Tight fit | A92 | ||
₹ 36,473.38 | 1 Piece(s) | 8 Day(s) or more | 10 | 28 | 28 | 95 | 126 | 500~Less than 1000 | 4001~10000 | 530 | 0.15 | 10000 | +2.0 0 | 5.4X10-3 | Tight fit | A92 | ||
₹ 36,473.38 | 1 Piece(s) | 8 Day(s) or more | 10 | 28 | 30 | 95 | 126 | 500~Less than 1000 | 4001~10000 | 530 | 0.15 | 10000 | +2.0 0 | 5.4X10-3 | Tight fit | A92 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy