(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belgotch MODEL34 Standard Model

Belgotch MODEL34 Standard Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Top selling Belcon economy model. Pulley diameter size decreased, and approximately 30% cost reduction of chain drive achieved.

[Features]
· New Belgotchi series has arrived.
· A transparent cover is employed in drive part, showing the looseness chain and the tension of the belt at a glance, with easy re-oiling without removing the cover.

Part Number
MODEL34-SI-50-[500-7991/10]-[F,​H,​T][1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][25,​40,​60,​90]
MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-7991/10]-[F,​H,​T][1,​3,​5,​7,​9,​11,​13,​15]-[A,​B,​C][25,​40,​60,​90]-CTB8
MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-7991/10]-[F,​H,​T][1,​3,​5,​7,​9,​11,​13,​15]-[A,​B,​C][25,​40,​60,​90]-SB10
MODEL34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-7991/10]-[F,​H,​T][1,​3,​5,​7,​9,​11,​13,​15]-[A,​B,​C][25,​40,​60,​90]-TYBK16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Power Supply Motor Output Reduction Ratio

-

1 Piece(s) 14 Day(s) or more 50AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)25 W / 40 W / 60W / 90 W1/15 / 1/25 / 1/36 / 1/60 / 1/90 / 1/120 / 1/180

-

1 Piece(s) 14 Day(s) or more ----

-

1 Piece(s) 13 Day(s) or more ----

-

1 Piece(s) 14 Day(s) or more ----
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Power Supply Motor Output Reduction Ratio

Loading...

  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list