(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lab Flexible Coupling RFH Type (Part Number)

Lab Flexible Coupling RFH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,547₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The RFH type is a coupling has a reinforced fiber core body and both faces are wrapped in rubber to make it exceptionally strong against bending fatigue.

 
Part Number
RFH-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

₹ 15,651.16

1 Piece(s) 9 Day(s) or more Vibration Absorption50.01~100.0012580Steel981.1~3.01.2545004001~100003OthersSet-

Loading...

  1. 1

Basic Information

Application Standard Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part RFH-125 in the Lab Flexible Coupling RFH Type series.

Product variants

Part Number
RFH-180
RFH-180-T
RFH-210
RFH-210-T
RFH-265
RFH-310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

₹ 22,649.51

1 Piece(s) 5 Day(s) or more Vibration Absorption100~Less than 500180125Steel2941.1~3.01.835002001~40003OthersSet-

₹ 10,546.75

1 Piece(s) 9 Day(s) or more -100~Less than 500--[Resin] Rubber294--35002001~4000--TireRFH-180

₹ 34,689.31

1 Piece(s) 9 Day(s) or more Vibration Absorption100~Less than 500210140Steel4901.1~3.02.130002001~40003OthersSet-

₹ 15,927.09

1 Piece(s) 9 Day(s) or more -100~Less than 500--[Resin] Rubber490--30002001~4000--TireRFH-210

₹ 61,315.13

1 Piece(s) 9 Day(s) or more Vibration Absorption500~Less than 1000265160Steel9811.1~3.02.6525002001~40003OthersSet-

₹ 122,292.38

1 Piece(s) 9 Day(s) or more Vibration Absorption1000~Less than 5000310200Steel13703.1~5.03.120001001~20003OthersSet-
X
whatsapp-qr whatsapp-icon