(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber-Flex Coupling RF Type (Part Number)

Rubber-Flex Coupling RF Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,296₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The RF type is a coupling that has a reinforced fiber core body and both faces have been wrapped in rubber to make it exceptionally strong against bending fatigue.

 
Part Number
RF-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

₹ 11,254.85

1 Piece(s) 5 Day(s) or more Vibration Absorption20.01~50.0010066Steel290.41~1.013OthersSet-

Loading...

  1. 1

Basic Information

Application Standard Allowable Rotational Speed(r/min) 4000 Max. Rotational Speed Range(r/min) 2001~4000
Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part RF-100 in the Rubber-Flex Coupling RF Type series.

Product variants

Part Number
RF-100-T
RF-135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

₹ 5,296.31

1 Piece(s) 9 Day(s) or more -20.01~50.00--[Resin] Rubber29----TireRF-100

₹ 13,924.42

1 Piece(s) 9 Day(s) or more Vibration Absorption50.01~100.0013590Steel781.1~3.01.353OthersSet-
X
whatsapp-qr whatsapp-icon