• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Belgotch TYPE34 - High Speed Model (center drive)

Part Number

Configured Part Number is shown.

TYPE34-HI-[100,​150,​200,​250,​300,​350,​400,​500]-[1000-3000/10]-[H,​T][16,​17,​18,​19]-[A,​B,​C][60,​90]

Part Number
TYPE34-HI-[100,​150,​200,​250,​300,​350,​400,​500]-[1000-3000/10]-[H,​T][16,​17,​18,​19]-[A,​B,​C][60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio
16 Day(s) or more 100 ~ 500Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)1000 ~ 300060W / 90 W1/3.6 / 1/5 / 1/6 / 1/7.5

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)