• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Belgotch TYPE34 - Dacow-Less Model (head drive)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TYPE34-GIID-[100,​150,​200,​250,​300,​350,​400]-[1000-6000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][40,​60,​90]
TYPE34-GIIU-[100,​150,​200,​250,​300,​350,​400]-[1000-6000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][40,​60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Head drive method Machine Length
(mm)
Motor Output Reduction Ratio
11 Day(s) or more 100 ~ 400Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Lower Drive Type1000 ~ 600040 W / 60W / 90 W1/9 / 1/12.5 / 1/15 / 1/18 / 1/25 / 1/30 / 1/36 / 1/50 / 1/60 / 1/75 / 1/90 / 1/100 / 1/120 / 1/150 / 1/180
11 Day(s) or more 100 ~ 400Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)Upper Drive Type1000 ~ 600040 W / 60W / 90 W1/9 / 1/12.5 / 1/15 / 1/18 / 1/25 / 1/30 / 1/36 / 1/50 / 1/60 / 1/75 / 1/90 / 1/100 / 1/120 / 1/150 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)