(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belgotch TYPE34 Belt Cleat Type (Head Drive)

Belgotch TYPE34 Belt Cleat Type (Head Drive)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Equipped with belt with belt and guide and frieze rail.

Belgotch TYPE34 Belt Cleat Type (Head Drive)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TYPE34-DIIU-[100,​150,​200,​250,​300,​350,​400,​500]-[1000-3000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14]-[A,​B,​C]60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio

-

1 Piece(s) 15 Day(s) or more 100 ~ 500Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)1000 ~ 300060W1/12.5 / 1/15 / 1/18 / 1/25 / 1/30 / 1/36 / 1/50 / 1/60 / 1/75 / 1/90 / 1/100 / 1/120 / 1/150 / 1/180
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio
  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No Head drive method Upper Drive Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list