Belgotch TYPE34 - Air Drive Model (head drive)

Part Number

Configured Part Number is shown.

TYPE34-AII-[100,​150,​200,​250,​300]-[1000-3000/10]

Part Number
TYPE34-AII-[100,​150,​200,​250,​300]-[1000-3000/10]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length
(mm)
21 Day(s) or more 100 ~ 3001000 ~ 3000

Loading...

  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)