(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide Range Vacuum Gauge CC-10

Wide Range Vacuum Gauge CC-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,806₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

From atmospheric pressure to ultrahigh vacuum. All-in-one vacuum gauge

[Features]
· Automatic measurement, continuous from the atmosphere to an ultrahigh vacuum is possible with a single vacuum gauge.
· In addition to the vacuum gauges for rough machining and high vacuum, a vacuum switch (atmospheric pressure sensor) is used to return the chamber to the atmosphere pressure (purge) making measurements that were formerly made separately possible with a single pressure measurement system.
· The sensor and circuit are made into a single unit and there is also a pressure display.
· Operation not required: DC24V connection triggers digital display of the pressure. No operations are necessary for measuring from atmospheric pressure to ultrahigh vacuum in the standard equipment with automatic analog output, RS485 and three set points.
· A tough and safe gauge: A cold cathode gauge more durable than the B-A gauge is used in high vacuum measurement. There is no high temperature filament so it is secure. There are few safe stray magnetic fields.
· Excellent accuracy and stability: A crystal gauge that is extremely stable compared to the Pirani gauge is used in measurement from atmospheric pressure to rough pressure.
· Image maintenance: Maintenance such as gauge cleaning and exchange can be done easily by the customer.
· Accessories and extendability: External display and AC adapter are prepared as accessories.

Part Number
1C-5
CC-10-ICF70
CC-10-NW25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Sensor, Monitor Structure Pipe Connection Direction Pipe Port Type Mounting Flanges Specifications

₹ 12,806.33

1 Piece(s) 5 Day(s) or more -Power Adapter----100VAC

₹ 225,536.91

1 Piece(s) 5 Day(s) or more 10[Pressure Sensors] Wide Range Vacuum GaugeIntegrated shapeDownFlangeCF70-

₹ 218,914.95

1 Piece(s) 5 Day(s) or more 10[Pressure Sensors] Wide Range Vacuum GaugeIntegrated shapeDownFlangeNW25-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Sensor, Monitor Structure Pipe Connection Direction Pipe Port Type Mounting Flanges Specifications

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list