(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Function | Clutch | Type | Machine |
---|---|---|---|
Operating Condition | Dry | Environment, Applications | Standard |
Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 |
Structure | Compact | Feature | Standard |
Cooling | Naturally Cooled | Operating Temperature Range(°C) | ~80 |
Show More | |||
Acquired Standards | No | B1 (END1) Side hole diameter(mm) | 4 |
B2 (END2) Side hole diameter(mm) | 4 | RoHS | 10 |
Show Less |
Japanese Only
Loading...
Function | Clutch | Type | Machine |
---|---|---|---|
Operating Condition | Dry | Environment, Applications | Standard |
Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 |
Structure | Compact | Feature | Standard |
Cooling | Naturally Cooled | Operating Temperature Range(°C) | ~80 |
Show More | |||
Acquired Standards | No | B1 (END1) Side hole diameter(mm) | 4 |
B2 (END2) Side hole diameter(mm) | 4 | RoHS | 10 |
Show Less |
Loading...
Function | Clutch | Type | Machine |
---|---|---|---|
Operating Condition | Dry | Environment, Applications | Standard |
Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 |
Structure | Compact | Feature | Standard |
Cooling | Naturally Cooled | Operating Temperature Range(°C) | ~80 |
Show More | |||
Acquired Standards | No | B1 (END1) Side hole diameter(mm) | 4 |
B2 (END2) Side hole diameter(mm) | 4 | RoHS | 10 |
Show Less |
[Features]
·The mini-mini type, MSC-SP-1, is a slip clutch that can be used to separate overloads between two concentric shafts.
·Slip torque can be set and changed with a single hex wrench. If the M4 set screw in the center of the body is screwed in deeper, the slip torque will increase, and if it is shallower, the slip torque will decrease. The clockwise direction is the tight side, and the counterclockwise direction is the loose side.
·The internal pressure ball is pressed against the friction plate, and at this time, stable slip torque is obtained by the reaction force of the wave spring.
·When slipping, rotational energy becomes thermal energy and the surface becomes hot.
·backlash is zero
·Inner diameter is ⌀4 only
Loading...
Function | Clutch | Type | Machine |
---|---|---|---|
Operating Condition | Dry | Environment, Applications | Standard |
Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 |
Structure | Compact | Feature | Standard |
Cooling | Naturally Cooled | Operating Temperature Range(°C) | ~80 |
Show More | |||
Acquired Standards | No | B1 (END1) Side hole diameter(mm) | 4 |
B2 (END2) Side hole diameter(mm) | 4 | RoHS | 10 |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Function | Clutch | Type | Machine |
---|---|---|---|
Operating Condition | Dry | Environment, Applications | Standard |
Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 |
Structure | Compact | Feature | Standard |
Cooling | Naturally Cooled | Operating Temperature Range(°C) | ~80 |
Show More | |||
Acquired Standards | No | B1 (END1) Side hole diameter(mm) | 4 |
B2 (END2) Side hole diameter(mm) | 4 | RoHS | 10 |
Show Less |
Function | Clutch | Type | Machine | Operating Condition | Dry |
---|---|---|---|---|---|
Environment, Applications | Standard | Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 | Structure | Compact |
Feature | Standard | Cooling | Naturally Cooled | Operating Temperature Range(°C) | ::80 |
Acquired Standards | No | B1 (END1) Side hole diameter(mm) | 4 | B2 (END2) Side hole diameter(mm) | 4 |
Please check the type/dimensions/specifications of the part MSC-SP-1 in the Miniature Slip Clutch MSC-SP Model series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy