Pressure container with legs [PCN-L]

Pressure container with legs [PCN-L]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Different accessories are available for different applications.
· The PCN-L discharges at the bottom, and so the contents can be discharged without leaving residue.
· A made-to-order product that can be specially machined for different applications or to match changes in the dimensions and materials.
· Compared to the PCN (P.81), the lid and clamp are lighter and easier to use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCN-L-10
PCN-L-20
PCN-L-30
PCN-L-40
PCN-L-50
Part NumberVolume DiscountDays to ShipCapacity Scope Section (Lower Limit)
(ℓ)
Capacity Scope Section (Upper Limit)
(ℓ)
Tank Capacity
(ℓ)
Max. Operating Pressure
(MPa)
Exit Shape
35 Day(s) or more 1 ~ 1010 ~ 300100.41S (Sanitary Standards)
35 Day(s) or more 1 ~ 2020 ~ 300200.41S (Sanitary Standards)
35 Day(s) or more 1 ~ 3030 ~ 300300.41.5S (Sanitary Standards)
35 Day(s) or more 1 ~ 4040 ~ 300400.181.5S (Sanitary Standards)
35 Day(s) or more 1 ~ 5050 ~ 300500.181.5S (Sanitary Standards)

Loading...

  1. 1

Basic Information

Type Pressure Tanks Agitators None Body Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)