• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Automatic Welding Elbow

Automatic Welding Elbow

Automatic welding elbow manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A), 1/2B(15A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UJL-6.35M-AW
UJL-9.52M-AW
UJL-12.7M-AW
Part NumberVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)
Length L
(mm)
Quote 1/4B(8A)21.525
Quote 3/8B(10A)21.525
Quote 1/2B(15A)16.229

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Length of the weld Long Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)