• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Ultra-compact Automatic Welding Tee

Ultra-compact Automatic Welding Tee

Ultra-compact automatic welding tee manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A), 1/2B(15A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UJT-6.35M-AW
UJT-6.35M-AW-S
UJT-9.52M-AW
UJT-9.52M-AW-S
UJT-12.7M-AW
UJT-12.7M-AW-S
Part NumberVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)
Length L
(mm)
Length of the weld
Quote 1/4B(8A)21.520.6Long Type
Quote 1/4B(8A)21.520.6Short Type
Quote 3/8B(10A)21.523.8Long Type
Quote 3/8B(10A)21.523.8Short Type
Quote 1/2B(15A)16.227Long Type
Quote 1/2B(15A)16.227Short Type

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Tee Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)