(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug Union

Plug Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,078₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Since the tube size is displayed on the sleeve, you can check the size at a glance
・ Since the thread section of the nut is silver plated, there is no seizure of the screw
・ Due to a special hardness-increasing treatment, the attachment/detachment and the sealing performance can be stabilized

Part Number
UJR-JP-6.35
UJR-JP-9.52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. Length L
(mm)

₹ 2,077.62

1 Piece(s) 11 Day(s) or more 1/4B(8A)26.4

₹ 3,717.09

1 Piece(s) 11 Day(s) or more 3/8B(10A)30.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. Length L
(mm)

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Body (Fitting of Gasket Type) Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Max. Operating Pressure(MPa) 21.5
Operating Temperature Range(℃) -196 ~450
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list