• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pure Ring

Pure Ring

Pure ring manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UJR-6.35B
UJR-9.52B
Part NumberVolume DiscountDays to ShipNominal Dia. Length L
(mm)
Quote 1/4B(8A)2.8
Quote 3/8B(10A)3.5

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Ring (Gasket fitting) Material SUS316 Single Melt Material
Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Max. Operating Pressure(MPa) 21.5 Operating Temperature Range(℃) -196 ~450

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)