(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Gasket fittings | Fitting Shape | Coupling (Gasket fitting) |
---|---|---|---|
Material | [Stainless Steel] SUS316 Single Melt Material | Surface Treatment | No |
Applicable Fluid | Water / Steam / Gas that does not corrode fitting parts | Nominal Dia. | 1/4B(8A) |
Max. Operating Pressure(MPa) | 21.5 | Operating Temperature Range(℃) | -196 ~450 |
Length L(mm) | 18.2 | - | - |
Caution
Japanese Only
Loading...
Type | Gasket fittings | Fitting Shape | Coupling (Gasket fitting) |
---|---|---|---|
Material | [Stainless Steel] SUS316 Single Melt Material | Surface Treatment | No |
Applicable Fluid | Water / Steam / Gas that does not corrode fitting parts | Nominal Dia. | 1/4B(8A) |
Max. Operating Pressure(MPa) | 21.5 | Operating Temperature Range(℃) | -196 ~450 |
Length L(mm) | 18.2 | - | - |
Loading...
Type | Gasket fittings | Fitting Shape | Coupling (Gasket fitting) |
---|---|---|---|
Material | [Stainless Steel] SUS316 Single Melt Material | Surface Treatment | No |
Applicable Fluid | Water / Steam / Gas that does not corrode fitting parts | Nominal Dia. | 1/4B(8A) |
Max. Operating Pressure(MPa) | 21.5 | Operating Temperature Range(℃) | -196 ~450 |
Length L(mm) | 18.2 | - | - |
[Features]
・ Since the tube size is displayed on the sleeve, you can check the size at a glance
・ Since the thread section of the nut is silver plated, there is no seizure of the screw
・ Due to a special hardness-increasing treatment, the attachment/detachment and the sealing performance can be stabilized
Loading...
Type | Gasket fittings | Fitting Shape | Coupling (Gasket fitting) |
---|---|---|---|
Material | [Stainless Steel] SUS316 Single Melt Material | Surface Treatment | No |
Applicable Fluid | Water / Steam / Gas that does not corrode fitting parts | Nominal Dia. | 1/4B(8A) |
Max. Operating Pressure(MPa) | 21.5 | Operating Temperature Range(℃) | -196 ~450 |
Length L(mm) | 18.2 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Gasket fittings | Fitting Shape | Coupling (Gasket fitting) |
---|---|---|---|
Material | [Stainless Steel] SUS316 Single Melt Material | Surface Treatment | No |
Applicable Fluid | Water / Steam / Gas that does not corrode fitting parts | Nominal Dia. | 1/4B(8A) |
Max. Operating Pressure(MPa) | 21.5 | Operating Temperature Range(℃) | -196 ~450 |
Length L(mm) | 18.2 | - | - |
Type | Gasket fittings | Fitting Shape | Coupling (Gasket fitting) | Material | SUS316 Single Melt Material |
---|---|---|---|---|---|
Surface Treatment | No | Applicable Fluid | Water / Steam / Gas that does not corrode fitting parts | Nominal Dia. | 1/4B(8A) |
Max. Operating Pressure(MPa) | 21.5 | Operating Temperature Range(℃) | -196 ~450 | Length L(mm) | 18.2 |
Please check the type/dimensions/specifications of the part UJR-C-6.35 in the Coupling series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy