Sleeve

Part Number

Configured Part Number is shown.

Part Number
UJR-3.2S
UJR-6.35S
UJR-9.52S
UJR-12.7S
UJR-19.05S
Part NumberVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)
Length L
(mm)
Quote 1/8B(6A)21.518
Quote 1/4B(8A)21.533.5
Quote 3/8B(10A)21.538
Quote 1/2B(15A)16.238
Quote 3/4B(20A)1050.8

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Sleeve (Gasket type fittings) Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Operating Temperature Range(℃) -196 ~450

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)