(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Inclination Sensor [D5R]

Linear Inclination Sensor [D5R]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,837₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Linear output of tilt angle.
[Features]
・ Wide measurement angle of ±60°
・ Achieves high accuracy of 1% linearity
・ High IP67 waterproof and dust-proof
・ Low cost and space saving

Part Number
D5R-L02-15
D5R-L02-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection angle range (detection width)
(°)
Response Time|Response Speed
(ms)

₹ 6,837.32

1 Piece(s) 5 Day(s) ±15 (30)1,000 max

₹ 6,837.32

1 Piece(s) 5 Day(s) ±60 (120)2,500 max

Loading...

  1. 1

Basic Information

Type | the type of the sensor unit Tilt sensor Protective structure (sensor head) IP67
X
whatsapp-qr whatsapp-icon