(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] (Part Number)

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,178₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outer diameter ø40 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R

 
Part Number
E6B2-CWZ6C 400P/R 0.5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

₹ 14,335.00

1 Piece(s) Available 6 Day(s) or more 4005-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors500

Loading...

  1. 1

Basic Information

Classification Incremental model O.D.(φ) 40 Shaft diameter(φ) 6
Connection Method Pre-wired model Height(mm) 39

Please check the type/dimensions/specifications of the part E6B2-CWZ6C 400P/R 0.5M in the Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] series.

Product variants

Part Number
E6B2-CWZ1X 100P/R 2M
E6B2-CWZ1X 10P/R 0.5M
E6B2-CWZ1X 1800P/R 0.5M
E6B2-CWZ6C 400P/R 2M
E6B2-CWZ6C 40P/R 0.5M
E6B2-CWZ6C 500P/R 0.5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

₹ 14,468.46

1 Piece(s) 5 Day(s) 1005 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors2,000

₹ 13,859.38

1 Piece(s) 5 Day(s) 105 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors500

₹ 19,536.57

1 Piece(s) 5 Day(s) 18005 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors500

₹ 8,814.00

1 Piece(s) Same day

Stock

4005-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors2,000

₹ 14,606.15

1 Piece(s) 5 Day(s) or more 405-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors500

₹ 14,607.00

1 Piece(s)Available 6 Day(s) or more 5005-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors500