(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] (Part Number)

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,178₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outer diameter ø40 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R

 
Part Number
E6B2-CWZ6C 500P/R 0.5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

₹ 14,607.00

1 Piece(s) Available 6 Day(s) or more 5005-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors500

Loading...

  1. 1

Basic Information

Classification Incremental model O.D.(φ) 40 Shaft diameter(φ) 6
Connection Method Pre-wired model Height(mm) 39

Please check the type/dimensions/specifications of the part E6B2-CWZ6C 500P/R 0.5M in the Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] series.

Product variants

Part Number
E6B2-CWZ1X 100P/R 2M
E6B2-CWZ1X 10P/R 0.5M
E6B2-CWZ1X 1800P/R 0.5M
E6B2-CWZ6C 500P/R 2M
E6B2-CWZ6C 50P/R 0.5M
E6B2-CWZ6C 50P/R 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

₹ 14,468.46

1 Piece(s) 5 Day(s) 1005 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors2,000

₹ 13,859.38

1 Piece(s) 5 Day(s) 105 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors500

₹ 19,536.57

1 Piece(s) 5 Day(s) 18005 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors500

₹ 14,793.00

1 Piece(s)Available 6 Day(s) or more 5005-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors2,000

₹ 14,556.58

1 Piece(s) 5 Day(s) or more 505-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors500

₹ 8,814.00

1 Piece(s) Same day

Stock

505-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors2,000