(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] (Part Number)

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,178₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outer diameter ø40 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R

 
Part Number
E6B2-CWZ6C 1200P/R 0.5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

₹ 21,345.98

1 Piece(s) 5 Day(s) or more 12005-24 VDC80 maximumA, B, ZNPN open-collector1005-dia. vinyl-insulated round cable with 5 conductors500

Loading...

  1. 1

Basic Information

Classification Incremental model O.D.(φ) 40 Shaft diameter(φ) 6
Connection Method Pre-wired model Height(mm) 39