(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smart Sensor, Linear Proximity Type [ZX-E]

Smart Sensor, Linear Proximity Type [ZX-E]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      57,415₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-precision detection of displacement of metal workpieces.
[Features]
·Sensor heads for various applications.
·Linearity can be adjusted for non-magnetic metals (SUS, aluminum) (material selection function).
·Easy linearity correction (teaching).
·Easy calculation of two sensors (using a calculation unit).
·Mutual interference is prevented for up to 5 units (using an arithmetic unit).

 
Part Number
ZX-ED01T
ZX-ED02T
ZX-EDR5T
ZX-EM02T
ZX-EM07M
ZX-EM07M-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasurement range
(mm)
Resolution
(μm)
Head depth
(mm)
Detection Distance
(mm)
Shape Standard detection object (S50C)
(mm)
Temperature characteristics (including amplifier element)
(%F.S./°C)
Protective structure (sensor head)

₹ 65,832.02

1 Piece(s) 20 Day(s) or more 0~10.4180.5Cylindrical18×18×30.07IEC60529, IP67

₹ 65,832.02

1 Piece(s) 5 Day(s) or more 0~20.8222Cylindrical30×30×30.07IEC60529, IP67

₹ 65,821.78

1 Piece(s) 64 Day(s) or more 0~0.50.25180.5Cylindrical18×18×30.15IEC 60529, IP65

₹ 65,832.02

1 Piece(s) 6 Day(s) or more 0~21222Screw-shaped30×30×30.07IEC60529, IP67

₹ 71,917.00

1 Piece(s) 6 Day(s) or more 0~72.846.37Screw-shaped60×60×30.07IEC60529, IP67

₹ 57,414.73

1 Piece(s) 93 Day(s) 0~72.846.37Screw-shaped60×60×30.07IEC60529, IP67

Loading...

  1. 1

Basic Information

Types Sensor Connection Method Connector relay Detectable object Magnetic metal
Linearity(%F.S.) ±0.5 Cable Length(m) 2
X
whatsapp-qr whatsapp-icon