(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Fittings Penetrative Type

Stainless Steel Fittings Penetrative Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      721₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· These double-ferrule fittings are made with SUS316 stainless steel to provide a reliable and secure fitting.

Part Number
MCT46-01M
MCT46-02M
MCT46-03M
MCT68-02M
MCT68-03M
MCT1012-03M
MCT810-03M
MFT-6
MFT-8
MFT-10
MFT-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Type of Related Component Material Applicable Fluid Connection Type Tube O.D. (mm) D
(Ø)
Connection Thread Type Connection screw size R Surface Treatment Connection Type - Thread Direction

₹ 1,873.89

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction6PTPT1/8No[Extension] Through Hole Type

₹ 1,875.78

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction6PTPT1/4No[Extension] Through Hole Type

₹ 2,496.25

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction6PTPT3/8No[Extension] Through Hole Type

₹ 2,221.35

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction8PTPT1/4No[Extension] Through Hole Type

₹ 2,728.55

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction8PTPT3/8No[Extension] Through Hole Type

₹ 3,934.84

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction12PTPT3/8No[Extension] Through Hole Type

₹ 2,730.05

1 Piece(s) 5 Day(s) or more 10Fitting-[Stainless Steel] SUS316Water / AirScrew⇔Pipe Direction10PTPT3/8No[Extension] Through Hole Type

₹ 720.67

1 Piece(s) 5 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)[Other Resins] PTFE--6----

₹ 818.45

1 Piece(s) 5 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)[Other Resins] PTFE--8----

₹ 914.89

1 Piece(s) 5 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)[Other Resins] PTFE--10----

₹ 982.00

10 Piece(s) Available 9 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)[Other Resins] PTFE--12----
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Type of Related Component Material Applicable Fluid Connection Type Tube O.D. (mm) D
(Ø)
Connection Thread Type Connection screw size R Surface Treatment Connection Type - Thread Direction

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list