(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Door Switch [1ZAP2 / 1VAP2]

Door Switch [1ZAP2 / 1VAP2]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,032₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long service type door switch by using micro switch.
· It is helpful for safety, to prevent accidents by fitting it to the opening and closing part such as door of electrical equipment, machines and devices beforehand.
· Basic switch is used in built-in switch and hence large opening and closing capacity with long service life

 
Part Number
1VAP2-1
1VAP2-2
1VAP2-6
1ZAP2
1ZAP2-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Lever Shape Type Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 1,842.00

1 Piece(s) 15 Day(s) Lever Shape (push)Roller LeverIP00More than 104.4Single Pole Double Throw1513.239.840.6--1760-------2------17.6

₹ 1,032.00

1 Piece(s) Same day Lever Shape (push)Roller LeverIP00More than 104.4Single Pole Double Throw1512.74640.6--1760-------2------17.6

₹ 1,620.42

1 Piece(s) 5 Day(s) Lever Shape (push)-IP00More than 106Single Pole Double Throw15206675.4--1470-------3---1a--14.7

₹ 1,827.00

1 Piece(s) 6 Day(s) Lever Shape (push)-IP00More than 104.7Single Pole Normally Open1519.534.979.6--2160-------3.2------21.6

₹ 1,258.89

1 Piece(s) 5 Day(s) ----------------------------

Loading...

  1. 1

Basic Information

Rated Operating Voltage(V) 125 / 250 Operating Temperature Range(℃) -25::80 Mechanical Life(10,000 times) 10
Mechanical Operation Frequency(times/min or Less) -
X
whatsapp-qr whatsapp-icon