(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Door Switch [D3D]

Small Door Switch [D3D]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Terminal for crimp connector to save wire.
· Plunger type and lever type are available in case of 9 mm long stroke (plunger type) actuator.
· Crimp connector saves wire, contribute to save man-hours
· Switch fitting is one touch snap fit type.
· Long stroke with unique structure is achieved

 
Part Number
D3D-111
D3D-121
D3D-131
D3D-211
D3DC-2
D3DC-3N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Operation Unit Color

₹ 142.94

1 Piece(s) 5 Day(s) Plunger Type125 ~ 250-Top Plunger-30~60-~2Single Pole Double Throw[Crossbar] CrossbarGold alloy301201/0.51515.736.4--2000--Connector connection terminal-----(NC-OFF)13/(NO-ON)12--1c--2.0-

₹ 125.29

1 Piece(s) 5 Day(s) Plunger Type125 ~ 250-Top Plunger-30~60-~2Single Pole Normally Close[Crossbar] CrossbarGold alloy301201/0.51515.736.4--2000--Connector connection terminal-----(NC-OFF)13/(NO-ON) ---1b--2.0-

₹ 125.29

1 Piece(s) 5 Day(s) Plunger Type125 ~ 250-Top Plunger-30~60-~2Single Pole Normally Open[Crossbar] CrossbarGold alloy301201/0.51515.736.4--2000--Connector connection terminal-----(NC-OFF) - /(NO-ON)12--1a--2.0-

₹ 151.76

1 Piece(s) 5 Day(s) Lever Shape (push)125 ~ 250---30~60-~2Single Pole Double Throw[Crossbar] CrossbarGold alloy301201/0.51515.736.4--2000--Connector connection terminal-----(NC-OFF)13/(NO-ON)11.5--1c--2.0-

₹ 220.42

1 Piece(s) 5 Day(s) or more --30--25~85UL / C-UL / CSA~1Single Pole Normally CloseRivetPure Silver10300.18.512.119--1000--------6.7--1b--1black

₹ 154.30

1 Piece(s) 5 Day(s) --30--25~85UL / C-UL / CSA~1Single Pole Normally OpenRivetPure Silver10300.18.512.119--1000--------6.7--1a--1black

Loading...

  1. 1

Basic Information

Protection Structure IP00
X
whatsapp-qr whatsapp-icon