(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Seal type (IP67 compliant: except terminal part) with ultra compact size.
· Stable sealing is ensured by using epoxy resin.
· Possible to use at watery places and dusty places.
· Compliant to the applications requiring environmental resistance such as automobiles, automatic vending machine, refrigerator, ice-maker, bathroom equipment, water heater, air-conditioner, and industrial machinery.
· Also supports UL, CSA, VDE acquired safety standard products
Part Number |
---|
D2SW-01L2-3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 494.60 | 1 Piece(s) | 48 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~1 | - | Single Pole Normally Open | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, roller, lever type | With Lead Wire(300mm) | - | - | - | 0.3 | 1.0 | 14.5±0.8 | - | 1a | - | 0.59 |
Loading...
Operating Temperature Range(℃) | -40::85 | Protection Structure | IP67 | Mechanical Life(10,000 times) | 500 |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 300 | Contact spacing(mm) | 0.5 | Mounting format | Screw mounting |
Please check the type/dimensions/specifications of the part D2SW-01L2-3M in the Sealed Type Ultra-Small Basic Switch [D2SW] series.
Part Number |
---|
D2SW-01L1H |
D2SW-01L1HS |
D2SW-01L1M |
D2SW-01L2H |
D2SW-01L2HS |
D2SW-01L2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 202.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | 125 | - | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge lever type | Terminals With Solder | - | - | - | - | 1.0 | 8.8±0.8 | - | 1c | - | 0.59 | ||
₹ 311.51 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, lever type | Terminals With Solder | - | - | - | 0.3 | 1.0 | 8.8±0.8 | - | - | - | 0.59 | ||
₹ 471.82 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, lever type | With Lead Wire(300mm) | - | - | - | 0.3 | 1.0 | 8.8±0.8 | - | - | - | 0.59 | ||
₹ 187.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | 125 | Roller Lever | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge/Roller/Lever Type | Terminals With Solder | - | - | - | - | 1.0 | 14.5±0.8 | - | 1c | - | 0.59 | ||
₹ 324.89 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, roller, lever type | Terminals With Solder | - | - | - | 0.3 | 1.0 | 14.5±0.8 | - | - | - | 0.59 | ||
₹ 286.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | 125 | Roller Lever | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge/Roller/Lever Type | Lead Wire type | - | - | - | 0.3 | 1.0 | 14.5±0.8 | - | 1c | - | 0.59 |