(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Seal type (IP67 compliant: except terminal part) with ultra compact size.
· Stable sealing is ensured by using epoxy resin.
· Possible to use at watery places and dusty places.
· Compliant to the applications requiring environmental resistance such as automobiles, automatic vending machine, refrigerator, ice-maker, bathroom equipment, water heater, air-conditioner, and industrial machinery.
· Also supports UL, CSA, VDE acquired safety standard products
Part Number |
---|
D2SW-01L3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 268.00 | 1 Piece(s) | Same day | Lever Shape (push) | 125 | Roller Lever | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Simulated hinge lever type | Lead Wire type | - | - | - | 0.3 | 1.0 | 10.7±0.8 | - | 1c | - | 0.59 |
Loading...
Operating Temperature Range(℃) | -40::85 | Protection Structure | IP67 | Mechanical Life(10,000 times) | 500 |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 300 | Contact spacing(mm) | 0.5 | Mounting format | Screw mounting |
Please check the type/dimensions/specifications of the part D2SW-01L3M in the Sealed Type Ultra-Small Basic Switch [D2SW] series.
Part Number |
---|
D2SW-01L1HS |
D2SW-01L1M |
D2SW-01L2-3M |
D2SW-01L3T |
D2SW-01M |
D2SW-3-3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 311.51 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, lever type | Terminals With Solder | - | - | - | 0.3 | 1.0 | 8.8±0.8 | - | - | - | 0.59 | ||
₹ 471.82 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, lever type | With Lead Wire(300mm) | - | - | - | 0.3 | 1.0 | 8.8±0.8 | - | - | - | 0.59 | ||
₹ 494.60 | 1 Piece(s) | 48 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~1 | - | Single Pole Normally Open | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, roller, lever type | With Lead Wire(300mm) | - | - | - | 0.3 | 1.0 | 14.5±0.8 | - | 1a | - | 0.59 | ||
₹ 244.43 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~1 | - | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 5.9 | - | - | - | 590 | - | Hinge, Earl, Lever type | #110 tab terminal | - | - | - | 0.3 | 1.0 | 10.7±0.8 | - | - | - | 0.59 | ||
₹ 267.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 | - | 30 | Top Plunger | UL / CSA | ~2 | 0.6 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | 6.4 | 19.8 | - | - | 1770 | - | Pin push button type | Lead Wire type | - | - | - | 0.3 | 0.5 | 8.4±0.3 | - | 1c | - | 1.77 | ||
₹ 424.95 | 1 Piece(s) | 65 Day(s) or more | Plunger Type | 125 | - | - | Top Plunger | - | ~2 | 0.6 | Single Pole Normally Open | Rivet | Pure Silver | 3 | 6.4 | - | - | - | 1770 | 0.6 | Pin push button type | With Lead Wire(300mm) | - | - | - | 0.3 | 0.5 | 8.4±0.3 | - | 1a | - | 1.77 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy