(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sealed Type Ultra-Small Basic Switch [D2SW] (Part Number)

Sealed Type Ultra-Small Basic Switch [D2SW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Seal type (IP67 compliant: except terminal part) with ultra compact size.
· Stable sealing is ensured by using epoxy resin.
· Possible to use at watery places and dusty places.
· Compliant to the applications requiring environmental resistance such as automobiles, automatic vending machine, refrigerator, ice-maker, bathroom equipment, water heater, air-conditioner, and industrial machinery.
· Also supports UL, CSA, VDE acquired safety standard products

 
Part Number
D2SW-3D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 194.22

1 Piece(s) 5 Day(s) Plunger Type125--Top Plunger-~20.6Single Pole Double ThrowRivetPure Silver36.4---17700.6Pin push button typeIndependent terminal for printed circuit board---0.30.58.4±0.3-1c-1.77

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) -40::85 Protection Structure IP67 Mechanical Life(10,000 times) 500
Mechanical Operation Frequency(times/min or Less) 300 Contact spacing(mm) 0.5 Mounting format Screw mounting

Please check the type/dimensions/specifications of the part D2SW-3D in the Sealed Type Ultra-Small Basic Switch [D2SW] series.

Product variants

Part Number
D2SW-01L1HS
D2SW-01L1M
D2SW-01L2-3M
D2SW-3H
D2SW-3L1-3M
D2SW-3L1H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 311.51

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30-UL / CSA~1-Single Pole Double Throw[Crossbar] CrossbarGold alloy0.15.9---590-Hinge, lever typeTerminals With Solder---0.31.08.8±0.8---0.59

₹ 471.82

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--~1-Single Pole Double Throw[Crossbar] CrossbarGold alloy0.15.9---590-Hinge, lever typeWith Lead Wire(300mm)---0.31.08.8±0.8---0.59

₹ 494.60

1 Piece(s) 48 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--~1-Single Pole Normally Open[Crossbar] CrossbarGold alloy0.15.9---590-Hinge, roller, lever typeWith Lead Wire(300mm)---0.31.014.5±0.8-1a-0.59

₹ 169.00

1 Piece(s) Same day

Stock

Plunger Type125 ~ 250-30Top PlungerUL / CSA~20.6Single Pole Double ThrowRivetPure Silver36.419.8--1770-Pin push button typeTerminals With Solder----0.58.4±0.3-1c-1.77

₹ 418.25

1 Piece(s) 55 Day(s) or more Lever Shape (push)125[Hinge Lever] Hinge Lever---~1-Single Pole Normally OpenRivetPure Silver35.9---590-Hinge, lever typeWith Lead Wire(300mm)---0.30.58.4±0.3-1a-0.59

₹ 174.00

1 Piece(s) Same day

Stock

Lever Shape (push)125 ~ 250-30-UL / CSA~1-Single Pole Double ThrowRivetPure Silver35.9---590-Hinge lever typeTerminals With Solder----1.08.8±0.8-1c-0.59