(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Sealed Type Small-Sized Basic Switch [D2VW] (Part Number)

Sealed Type Small-Sized Basic Switch [D2VW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment

 
Part Number
D2VW-5L3-1M(CHN)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 402.00

1 Piece(s) 6 Day(s) Lever Shape (push)125 ~ 250-30--~24Single Pole Double ThrowRivetSilver alloy5---1180-Simulated hinge lever typeLead Wire type---0.31.618.7±1.2-1c-1.18

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) -40::85 Protection Structure IP67 Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 300 Main Body External Dimension, Width W(mm) 10.3 Main Body External Dimension, Height H(mm) 15.9
Contact spacing(mm) 0.5 Mounting format Screw mounting

Please check the type/dimensions/specifications of the part D2VW-5L3-1M(CHN) in the Sealed Type Small-Sized Basic Switch [D2VW] series.

Product variants

Part Number
D2VW-01-1(CHN)
D2VW-01-1M(CHN)
D2VW-01L1-1(CHN)
D2VW-01L1-1M(CHN)
D2VW-01L1-3M(CHN)
D2VW-01L1B-1(CHN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 216.00

1 Piece(s) Same day

Stock

Plunger Type125-30Top Plunger-~21.2Single Pole Double Throw[Crossbar] CrossbarGold alloy0.133--1960-Pin push button typeTerminals With Solder----1.014.7±0.4-1c-1.96

₹ 315.00

1 Piece(s) Same day

Stock

Plunger Type125-30Top PlungerUL / CSA~21.2Single Pole Double Throw[Crossbar] CrossbarGold alloy0.133--1960-Pin push button typeLead Wire type---0.31.014.7±0.4-1c-1.96

₹ 426.29

1 Piece(s) 8 Day(s) or more Lever Shape (push)125-30--~24Single Pole Double Throw[Crossbar] CrossbarGold alloy0.1---1180-Hinge lever typeTerminals With Solder----1.615.2±1.2-1c-1.18

₹ 604.53

1 Piece(s) 5 Day(s) or more Lever Shape (push)125-30--~24Single Pole Double Throw[Crossbar] CrossbarGold alloy0.1---1180-Hinge lever typeLead Wire type---0.31.615.2±1.2-1c-1.18

₹ 638.44

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--~24Single Pole Normally Open[Crossbar] CrossbarGold alloy----1180-Hinge, lever typeWith Lead Wire(300mm)---0.31.615.2±1.2-1a-1.18

₹ 402.18

1 Piece(s) 5 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--~19.0Single Pole Double Throw[Crossbar] CrossbarGold alloy----590-Hinge, long lever typeTerminals With Solder---0.33.215.2±2.6-1c-0.59