(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ultra compact seal type.
[Features]
· Protection structure is JIS immersion type IEC IP67 compatible; (terminal parts not included).
· Peripheral temperature of -40 to +85°C can be used.
· High durability, high contact durability due to gold alloy cross bar contact and coil spring.
Part Number |
---|
D2JW-01K31-MD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Lever Shape Type | Plunger Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Main Body External Dimension, Height H (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 227.00 | 1 Piece(s) | Same day | Plunger Type | - | Top Plunger | ~3 | 0.6 | Single Pole Double Throw | 15.3 | - | - | 2450 | - | Simulated hinge lever type | With Lead Wire | - | - | - | - | 0.3 | 8.1±0.3 | - | 1c | - | 2.45 |
Loading...
DC rated operating voltage(V) | 30 | Operating Temperature Range(℃) | -40::85 | Protection Structure | IP67 |
---|---|---|---|---|---|
Contact Point Type | Crossbar | Contact Material | Gold alloy | Mechanical Life(10,000 times) | 100 |
Mechanical Operation Frequency(times/min or Less) | 240 | Rated Conductance Current(A) | 0.1 | Main Body External Dimension, Width W(mm) | 5.3 |
Main Body External Dimension, Length L(mm) | 12.7 | Contact spacing(mm) | 0.5 | Mounting format | Screw mounting |
Please check the type/dimensions/specifications of the part D2JW-01K31-MD in the Sealed Super-Ultra-Small Basic Switch [D2JW] series.
Part Number |
---|
D2JW-011-MD |
D2JW-01K11 |
D2JW-01K11-MD |
D2JW-01K1A1 |
D2JW-01K21 |
D2JW-01K33-MD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Lever Shape Type | Plunger Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Main Body External Dimension, Height H (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 218.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | - | Top Plunger | ~3 | 0.6 | Single Pole Double Throw | 15.3 | - | - | 2450 | - | Pin push button type | With Lead Wire | - | - | - | - | 0.3 | 8.1±0.3 | - | 1c | - | 2.45 | ||
₹ 183.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | - | ~1 | 6.4 | Single Pole Double Throw | 12.3 | - | - | 800 | - | Hinge lever type | Terminals With Solder | - | - | - | - | 1.4 | 8.4±0.8 | - | 1c | - | 0.80 | ||
₹ 423.22 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | [Hinge Lever] Hinge Lever | - | ~1 | 6.4 | Single Pole Double Throw | 12.3 | - | - | 800 | - | Hinge, lever type | With Lead Wire | - | - | - | - | 1.4 | 8.4±0.8 | - | 1c | - | 0.80 | ||
₹ 172.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | - | - | ~2 | 5.4 | Single Pole Double Throw | 12.3 | - | - | 1150 | - | Hinge/short lever type | Terminals With Solder | - | - | - | - | 0.7 | 8.4±0.8 | - | 1c | - | 1.15 | ||
₹ 189.00 | 1 Piece(s) |
Same day
Stock | Lever Shape (push) | Roller Lever | - | ~1 | 5.2 | Single Pole Double Throw | 12.3 | - | - | 980 | - | Hinge/Roller/Lever Type | Terminals With Solder | - | - | - | - | 1.1 | 14.6±0.8 | - | 1c | - | 0.98 | ||
₹ 422.45 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | [Hinge Lever] Hinge Lever | - | ~3 | 0.6 | Single Pole Normally Open | 12.3 | - | - | 2450 | - | Hinge, Earl, Lever type | With Lead Wire | - | - | - | - | 0.3 | 8.1±0.3 | - | 1a | - | 2.45 |