(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sealed Ultra Subminiature Basic Switch [D2HW]

Sealed Ultra Subminiature Basic Switch [D2HW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      124₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long stroke type enabling ON/OFF securely by using industry's smallest size.
· Contribute to compact mechanism product with conventional volume ratio of 78% in case of body dimensions.
· Long stroke specification easy to use also without lever (OT reference place: 1.4 mm).
· Eliminates substances harmful to environment and lead wire type is also lead-free.

 
Part Number
D2HW-A201D
D2HW-BL201H
D2HW-C202MRS
D2HW-C203M
D2HW-C203MR
D2HW-C203MS
D2HW-C213MR
D2HW-C221H
D2HW-C223MR
D2HW-C233M
D2HW-C233MR
D2HW-C241H
D2HW-C283M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Lever Shape Type Plunger Shape Type Acquired Standards Contact Type Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 144.71

1 Piece(s) 5 Day(s) Plunger Type-Top PlungerUL / CSASingle Pole Double Throw7---750-Pin push button typeStraight terminal for printed circuit boards----1.410.4±0.2-1c--0.75

₹ 123.92

1 Piece(s) 55 Day(s) Plunger Type-Top Plunger-Single Pole Double Throw6.513.3--750-Pin push button typeTerminals With Solder----1.46.4±0.2-1cLong post on left--

₹ 294.84

1 Piece(s) 5 Day(s) or more Plunger Type-Top PlungerULSingle Pole Normally Close6.518.5--750-Pin push button typeWith Lead Wire (right lead)----1.46.4±0.2-1bM3-screw mounting--

₹ 294.84

1 Piece(s) 5 Day(s) or more Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (Downwards)----1.46.4±0.2-1aM3-screw mounting--

₹ 220.49

1 Piece(s) 5 Day(s) Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (right lead)----1.46.4±0.2-1aM3-screw mounting--

₹ 294.84

1 Piece(s) 5 Day(s) or more Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (Downwards)----1.46.4±0.2-1aM3-screw mounting--

₹ 302.87

1 Piece(s) 5 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--750-Hinge, lever typeWith Lead Wire (right lead)----1.67.5±0.5-1aM3-screw mounting--

₹ 197.65

1 Piece(s) 55 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Double Throw6.518.5--500-Hinge, long lever typeTerminals With Solder----2.59.3±0.8-1cM3-screw mounting--

₹ 302.87

1 Piece(s) 5 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--500-Hinge, long lever typeWith Lead Wire (right lead)----2.59.3±0.8-1aM3-screw mounting--

₹ 302.87

1 Piece(s) 6 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--650-Hinge, Earl, Lever typeWith Lead Wire (Downwards)----1.911.2±0.5-1aM3-screw mounting--

₹ 226.06

1 Piece(s) 5 Day(s) Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--650-Hinge, Earl, Lever typeWith Lead Wire (right lead)----1.911.2±0.5-1aM3-screw mounting--

₹ 235.16

1 Piece(s) 55 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Double Throw6.518.5--650-Hinge, roller, lever typeTerminals With Solder----1.914±0.6-1cM3-screw mounting--

₹ 302.87

1 Piece(s) 5 Day(s) or more Lever Shape (push)Leaf--Single Pole Normally Open6.518.5--900-Long leaf lever typeWith Lead Wire (Downwards)----2.815.4±1.5-1aM3-screw mounting--

Loading...

  1. 1

Basic Information

Rated Operating Voltage(V) 125 DC rated operating voltage(V) 12 / 24 / 42 Operating Temperature Range(℃) -40::85
Protection Structure IP67 Force Required for Push Side O.F.(N) ~1 Contact Point Type Crossbar
Contact Material Gold alloy Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30
Rated Conductance Current(A) 2 Main Body External Dimension, Width W(mm) 5.3 Contact spacing(mm) 0.5